background-waves

0674.600

Product Status| Activei

0674.600

FUSE 3.6X10MM UL CERAMIC FA .600A PT | Series: 674
info

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 874 Series.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.217
Resistance (Ω)
0.178000003
Body
Ceramic
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Designed to UL/CSA 248 Standard.
  • Fast-Acting, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply,and adapter applications.

0674.600 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0674.600DRT4FUSE 3.6X10MM UL CERAMIC FA .600A PT TRRoHSNoYes
0674.600MXEFUSE 3.6X10MM UL CERAMIC FA .600A PTRoHSNoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.