background-waves

0674001.

Product Status| Activei

0674001.

FUSE 3.6X10MM UL CERAMIC FA 1A PT | Series: 674
info

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 874 Series.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.506
Resistance (Ω)
0.104999997
Body
Ceramic
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Designed to UL/CSA 248 Standard.
  • Fast-Acting, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply,and adapter applications.

0674001. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0674001.DRT4FUSE 3.6X10MM UL CERAMIC FA 1A PT TRRoHSNoYes
0674001.MXEFUSE 3.6X10MM UL CERAMIC FA 1A PTRoHSNoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.