background-waves

0675002.

Product Status| Activei

0675002.

FUSE 3.6X10MM UL CERAMIC TD 2A PT | Series: 675
info

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 875 Series.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
6.7
Resistance (Ω)
0.0405
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Designed to UL/CSA 248 Standard.
  • Slo-Blo, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply,and adapter applications

0675002. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0675002.DRT4FUSE 3.6X10MM UL CERAMIC TD 2A PT TRRoHSNoYes
0675002.MXEFUSE 3.6X10MM UL CERAMIC TD 2A PTRoHSNoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.