background-waves

0676.160

Product Status| Activei

0676.160

FUSE 3.6X10MM IEC CERAMIC FA .160A PT TR | Series: 676
info

Not recommended for new designs. Please use the 876 Series .

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.0128
Resistance (Ω)
0.0017
Body
Ceramic
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Amperage
35
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Meets the requirements of IEC 60127-3, Standard Sheet 3.
  • Fast-Acting, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.

0676.160 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0676.160DRT4FUSE 3.6X10MM IEC CERAMIC FA .160A PT TRRoHSNoYes
0676.160MXEFUSE 3.6X10MM IEC CERAMIC FA .160A PTRoHSNoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.