background-waves

0676.315

Product Status| Activei

0676.315

FUSE 3.6X10MM IEC CERAMIC FA .315A PT TR | Series: 676
info

Not recommended for new designs. Please use the 876 Series .

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.03
Resistance (Ω)
0.000285
Body
Ceramic
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Amperage
35
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Meets the requirements of IEC 60127-3, Standard Sheet 3.
  • Fast-Acting, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, andadapter applications.

0676.315 Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0676.315DRT4FUSE 3.6X10MM IEC CERAMIC FA .315A PT TRRoHSNoYes
06763.15DRT4X
06763.15MXEX

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.