background-waves

0677.800

Product Status| Activei

0677.800

FUSE 3.6X10MM IEC CERAMIC TD .800A PT TR | Series: 677
info

Not recommended for new designs. Please use the 877 Series .

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
3.25
Resistance (Ω)
0.000125
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
35
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Meets the requirements of IEC 60127-3, Standard Sheet 4.
  • Slo-Blo, ceramic body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.

0677.800 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0677.800DRT4FUSE 3.6X10MM IEC CERAMIC TD .800A PT TRRoHSPb-FreeYes
0677.800MXEFUSE 3.6X10MM IEC CERAMIC TD .800A PTRoHSPb-FreeYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.