background-waves

0874.500

Product Status| Activei

0874.500

FUSE 250V 3.6X10 FA PT PB-FREE .500A | Series: 874
info
874 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market.

874 series is a fast acting type fuse, designed in accordance to UL/CSA 248 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.078
Resistance (Ω)
0.2964
Body
Ceramic
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Real 3.6x10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval

0874.500 Applications

Highlights Section

  • Power supplies
  • Adaptors

0874.500 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0874.500MRET1PFUSE 250V 3.6X10 FA PT PB-FREE .500ARoHSPb-FreeYes
0874.500MXEPFUSE 250V 3.6X10 FA PT PB-FREE .500ARoHSPb-FreePdf IconCoC_RoHS10_0874.500MXEPPdf IconREACH_SVHC Declaration_0874.500MXEPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.