background-waves

0875007.

Product Status| Activei

0875007.

FUSE 250V 3.6X10 SB PT PB-FREE 7A | Series: 875
info
875 Series are real 3.6 x 10mm fuses. The more compact footprint was made possible by doing away with conventional over-capping (single pigtail). This series also offer higher I2T values than similar over-capped offerings in the market.

875 series is a Slo-Blo® type fuse, designed in accordance to UL/CSA 248 standard.

They are suitable for end applications that are more susceptible to higher frequencies of surges/transients.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
106.8
Resistance (Ω)
0.008
Body
Ceramic
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Interrupt Amperage
50
Interrupt Voltage Type ACDC - 1
AC
Interrupt Voltage
250
  • Real 3.6x10 mm compact footprint
  • Higher I2T value for majority of ampere ratings
  • UL agency approval

0875007. Applications

Highlights Section

  • Power supplies
  • Adaptors

0875007. Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0875007.MRET1PFUSE 250V 3.6X10 SB PT PB-FREE 7ARoHS8/1/2007Pb-Free8/1/2007Yes8/1/2007
0875007.MXEPFUSE 250V 3.6X10 SB PT PB-FREE 7ARoHS8/1/2007Pb-Free8/1/2007Pdf IconCoC_RoHS10_0875007.MXEPYes8/1/2007Pdf IconIPC_0875007.MRET1P_0875007.MXEP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.