background-waves

0312003.

Product Status| Activei

0312003.

FUSE 250V FA 3AG PB-FREE 3A | Series: 312
info

The 3AG Fast-Acting Fuse solves a broad range
of application requirements while offering reliable
performance and cost-effective circuit protection.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
14
Resistance (Ω)
0.04265
Body
Glass
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
100
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0312003. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0312003.HXPFUSE 250V FA 3AG PB-FREE 3ARoHS2/22/2005Pb-Free2/22/2005Pdf IconCoC_RoHS10_0312003.HXPPdf IconREACH_SVHC Declaration_0312003.HXPDoes Not ContainNoPdf IconIPC_0312003.MXP_0312003.HXP_0312003.VXP
0312003.MXPFUSE 250V FA 3AG PB-FREE 3ARoHS2/22/2005Pb-Free2/22/2005Pdf IconCoC_RoHS10_0312003.MXPPdf IconREACH_SVHC Declaration_0312003.MXPDoes Not ContainNoPdf IconIPC_0312003.MXP_0312003.HXP_0312003.VXP
0312003.VXPFUSE 250V FA 3AG PB-FREE 3ARoHS2/22/2005Pb-Free2/22/2005Pdf IconCoC_RoHS10_0312003.VXPPdf IconREACH_ Declaration_0312003.VXPDoes Not ContainNoPdf IconIPC_0312003.MXP_0312003.HXP_0312003.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.