background-waves

0312030.

Product Status| Activei

0312030.

FUSE 32V FA 3AG PB-FREE 30A | Series: 312
info

The 3AG Fast-Acting Fuse solves a broad range
of application requirements while offering reliable
performance and cost-effective circuit protection.

PropertyValue
Maximum AC Voltage (V)
32
Resistance (Ω)
0.0019
Body
Glass
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0312030. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0312030.HXPFUSE 32V FA 3AG PB-FREE 30ARoHS2/22/2005Pb-Free2/22/2005Pdf IconCoC_RoHS10_0312030.HXPNoPdf IconIPC_0312030.MXP
0312030.MXPFUSE 32V FA 3AG Pb-FREE 30ARoHS2/22/2005Pb-Free2/22/2005Pdf IconCoC_RoHS10_0312030.MXPPdf IconREACH_SVHC Declaration_0312030.MXPDoes Not ContainNoPdf IconIPC_0312030.MXP
0312030.VXPFUSE 32V FA 3AG Pb-FREE 30ARoHS2/22/2005Pb-Free2/22/2005Pdf IconCoC_RoHS10_0312030.VXPNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.