background-waves

0313.150

Product Status| Activei

0313.150

FUSE 250V SB 3AG Pb-FREE .150A | Series: 313
info

The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and costeffective circuit protection.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.27
Resistance (Ω)
20
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Time-delayed performance provides superior protection for circuits carrying inductive loads, such as those for motors, transformers, and solenoids.
  • 3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

0313.150 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0313.150HXPFUSE 250V SB 3AG Pb-FREE .150ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313.150HXPPdf IconREACH201_Declaration_0313.150HXPDoes Not ContainNo
0313.150MXPFUSE 250V SB 3AG Pb-FREE .150ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313.150MXPPdf IconREACH_SVHC Declaration_0313.150MXPDoes Not ContainNo
0313.150VXPFUSE 250V SB 3AG Pb-FREE .150ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313.150VXPPdf IconREACH_SVHC Declaration_0313.150VXPDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.