background-waves

0313002.

Product Status| Activei

0313002.

FUSE 250V SB 3AG Pb-FREE 2A | Series: 313
info

The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and costeffective circuit protection.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
77
Resistance (Ω)
0.11685
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
100
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Time-delayed performance provides superior protection for circuits carrying inductive loads, such as those for motors, transformers, and solenoids.
  • 3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

0313002. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0313002.HXIDPFUSE 250V SB PB-FREE INDICATNG 2ARoHS2/25/2005Pb-Free2/25/2005No
0313002.HXPFUSE 250V SB 3AG Pb-FREE 2ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313002.HXPPdf IconREACH_SVHC Declaration_0313002.HXPDoes Not ContainNoPdf IconIPC_0313002.MXP_0313002.HXP_0313002.VXP
0313002.MXPFUSE 250V SB 3AG PB-FREE 2ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313002.MXPPdf IconREACH_SVHC Declaration_0313002.MXPDoes Not ContainNoPdf IconIPC_0313002.MXP
0313002.VXPFUSE 250V SB 3AG PB-FREE 2ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313002.VXPPdf IconREACH_SVHC Declaration_0313002.VXPDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.