background-waves

0313005.

Product Status| Activei

0313005.

FUSE 250V SB 3AG PB-FREE 5A | Series: 313
info

The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and cost-effective circuit protection.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
276
Resistance (Ω)
0.02135
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
200
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Time-delayed performance provides superior protection for circuits carrying inductive loads, such as those for motors, transformers, and solenoids.
  • 3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

0313005. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0313005.HXIDPFUSE 250V SB INDICATING 3AG PB-FREE 5ARoHS2/25/2005Pb-Free2/25/2005No
0313005.HXPFUSE 250V SB 3AG PB-FREE 5ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313005.HXPPdf IconREACH_SVHC Declaration_0313005.HXPDoes Not ContainNoPdf IconIPC_0313005.MXP_HXP_VXP
0313005.MXPFUSE 250V SB 3AG PB-FREE 5ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313005.MXPPdf IconREACH_SVHC Declaration_0313005.MXPDoes Not ContainYesPdf IconIPC_0313005.MXP_HXP_VXP
0313005.VXPFUSE 250V SB 3AG PB-FREE 5ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313005.VXPPdf IconREACH_SVHC Declaration_0313005.VXPDoes Not ContainNoPdf IconIPC_0313005.MXP_HXP_VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.