background-waves

0313020.

Product Status| Activei

0313020.

FUSE 32V SB 3AG Pb-FREE 20A | Series: 313
info

The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and cost-effective circuit protection.

PropertyValue
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
9560
Resistance (Ω)
0.00222
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
Interrupt Amperage
300
Interrupt Voltage
32
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Time-delayed performance provides superior protection for circuits carrying inductive loads, such as those for motors, transformers, and solenoids.
  • 3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

0313020. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0313020.HXPFUSE 32V SB 3AG Pb-FREE 20ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313020.HXPPdf IconREACH_SVHC Declaration_0313020.HXPDoes Not ContainNoPdf IconIPC_0313020.MXP_0313020.HXP_0313020.VXP
0313020.MXPFUSE 32V SB 3AG PB-FREE 20ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313020.MXPPdf IconREACH_SVHC Declaration_0313020.MXPDoes Not ContainNoPdf IconIPC_0313020.MXP_0313020.HXP_0313020.VXP
0313020.VXPFUSE 32V SB 3AG Pb-FREE 20ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313020.VXPPdf IconREACH_SVHC Declaration_0313020.VXPDoes Not ContainNoPdf IconIPC_0313020.MXP_0313020.HXP_0313020.VXP
0313025.HXPFUSE 32V SB 3AG Pb-FREE 25ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0313025.HXPPdf IconREACH_SVHC Declaration_0313025.HXPDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.