background-waves

03136.25

Product Status| Activei

03136.25

FUSE 250V SB 3AG PB-FREE 6.25A | Series: 313
info

The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and cost-effective circuit protection.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
388
Resistance (Ω)
0.01535
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage 1
200
interrupt Voltage (V) -1
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • Time-delayed performance provides superior protection for circuits carrying inductive loads, such as those for motors, transformers, and solenoids.
  • 3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.
  • Guesswork and time-consuming circuit testing is eliminated.
  • This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

03136.25 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
03136.25HXPFUSE 250V SB 3AG Pb-FREE 6.25ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_03136.25HXPPdf IconREACH_SVHC Declaration_03136.25HXPDoes Not ContainNoPdf IconIPC_03136.25MXP_03136.25HXP_03136.25VXP
03136.25MXPFUSE 250V SB 3AG PB-FREE 6.25ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_03136.25MXPPdf IconREACH_SVHC Declaration_03136.25MXPDoes Not ContainNoPdf IconIPC_03136.25MXP_03136.25HXP_03136.25VXP
03136.25VXPFUSE 250V SB 3AG PB-FREE 6.25ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_03136.25VXPPdf IconREACH219_Declaration_03136.25VXPDoes Not ContainNoPdf IconIPC_03136.25MXP_03136.25HXP_03136.25VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.