background-waves

0314.125

Product Status| Obsoletei

0314.125

FUSE 250V FA 3AB Pb-FREE .125A | Series: 314
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.00149
Resistance (Ω)
6.25
Body
Ceramic
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0314.125 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0314.125HXPFUSE 250V FA 3AB Pb-FREE .125ARoHS3/2/2005Pb-Free3/2/2005Pdf IconREACH_SVHC Declaration_0314.125HXPDoes Not ContainNo
0314.125MXPFUSE 250V FA 3AB Pb-FREE .125ARoHS3/2/2005Pb-Free3/2/2005Pdf IconREACH_SVHC Declaration_0314.125MXPDoes Not ContainNo
0314.125VXPFUSE 250V FA 3AB Pb-FREE .125ARoHS3/2/2005Pb-Free3/2/2005Pdf IconREACH_SVHC Declaration_0314.125VXPDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.