background-waves

0314002.

Product Status| Activei

0314002.

FUSE 250V FA 3AB Pb-FREE 2A | Series: 314
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
5.7
Resistance (Ω)
0.0704
Body
Ceramic
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
100
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0314002. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0314002.HXPFUSE 250V FA 3AB Pb-FREE 2ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314002.HXPPdf IconREACH_SVHC Declaration_0314002.HXPDoes Not ContainYesPdf IconIPC_0314002.MXP_0314002.HXP_0314002.VXP
0314002.MXPFUSE 250V FA 3AB Pb-FREE 2ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314002.MXPPdf IconREACH201_Declaration_0314002.MXPDoes Not ContainYesPdf IconIPC_0314002.MXP_0314002.HXP_0314002.VXP
0314002.VXPFUSE 250V FA 3AB Pb-FREE 2ARoHS3/2/2005Pb-Free3/2/2005Pdf IconREACH_SVHC Declaration_0314002.VXPDoes Not ContainYesPdf IconIPC_0314002.MXP_0314002.HXP_0314002.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.