background-waves

0314020.

Product Status| Activei

0314020.

FUSE 250V FA 3AB PB-FREE 20A | Series: 314
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
631
Resistance (Ω)
0.00357
Body
Ceramic
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interupt Voltage Type ACDC - 4
DC
Interrupt Voltage Type ACDC - 2
AC
Interrupting Rating 4
10KA 125V DC
Interupt Voltage - 4
125
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
200
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Interupt Amperage 4
10000
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
300
Interrupt Amperage
1000
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V AC
Interupt Voltage Type ACDC - 3
AC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0314020. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0314020.HXPFUSE 250V FA 3AB PB-FREE 20ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314020.HXPPdf IconREACH209_Declaration_0314020.HXPDoes Not ContainYesPdf IconIPC_0314020.HXP_0314020.MXP_0314020.VXP
0314020.MX52LPFUSE 250V FA 3AB 50MM LEAD PB-FREE 20ARoHS3/2/2005Pb-Free3/2/2005Yes
0314020.MXPFUSE 250V FA 3AB PB-FREE 20ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314020.MXPPdf IconREACH_SVHC Declaration_0314020.MXPDoes Not ContainYesPdf IconIPC_0314020.HXP_0314020.MXP_0314020.VXP
0314020.VXPFUSE 250V FA 3AB PB-FREE 20ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314020.VXPPdf IconREACH205_Declaration_0314020.VXPDoes Not ContainYesPdf IconIPC_0314020.HXP_0314020.MXP_0314020.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.