background-waves

0314025.

Product Status| Activei

0314025.

FUSE 250V FA 3AB ROHS 25A | Series: 314
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1450
Resistance (Ω)
0.00236
Body
Ceramic
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interupt Voltage Type ACDC - 4
DC
Interrupt Voltage Type ACDC - 2
DC
Interrupting Rating 4
400A 125V DC
Interupt Voltage - 4
125
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
400
interrupt Amperage (A) - 2
1000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Interupt Amperage 4
400
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
75
Interrupt Amperage
100
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
400A 125V AC
Interupt Voltage Type ACDC - 3
AC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0314025. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0314025.HXPFUSE 250V FA 3AB ROHS 25ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314025.HXPPdf IconREACH_SVHC Declaration_0314025.HXPDoes Not ContainYes
0314025.MX52LPFUSE 250V FA 3AB LEAD RoHS 25A 50mmRoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314025.MX52LPYes
0314025.MXPFUSE 250V FA 3AB ROHS 25ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314025.MXPPdf IconREACH_SVHC Declaration_0314025.MXPDoes Not ContainYesPdf IconIPC_0314025.MXP
0314025.VXPFUSE 250V FA 3AB ROHS 25ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314025.VXPPdf IconREACH201_Declaration_0314025.VXPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.