background-waves

0314030.

Product Status| Activei

0314030.

FUSE 250V FA 3AB ROHS 30A | Series: 314
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2490
Resistance (Ω)
0.00183
Body
Ceramic
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interupt Voltage Type ACDC - 4
DC
Interrupt Voltage Type ACDC - 2
DC
Interrupting Rating 4
400A 125V DC
Interupt Voltage - 4
125
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
400
interrupt Amperage (A) - 2
1000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Interupt Amperage 4
400
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
75
Interrupt Amperage
100
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
400A 125V AC
Interupt Voltage Type ACDC - 3
AC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0314030. Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0314030.HXPFUSE 250V FA 3AB ROHS 30ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314030.HXPPdf IconREACH209_Declaration_0314030.HXPDoes Not ContainYesPdf IconIPC_0314030.HXP_0314030.MXP_0314030.VXP
0314030.MX52LPFUSE 250V FA 3AB 50MM LEAD RoHS 30ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314030.MX52LPPdf IconREACH209_Declaration_0314030.MX52LPDoes Not ContainYesPdf IconIPC_0314030.MX52LP
0314030.MXCCPFUSE 250V FA 3AB COLOR CODED PB-FREE 30ARoHS3/2/2005Pb-Free3/2/2005Yes
0314030.MXPFUSE 250V FA 3AB ROHS 30ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314030.MXPPdf IconREACH219_Declaration_0314030.MXPDoes Not ContainYesPdf IconIPC_0314030.HXP_0314030.MXP_0314030.VXP
0314030.VXPFUSE 250V FA 3AB ROHS 30ARoHS3/2/2005Pb-Free3/2/2005Pdf IconCoC_RoHS10_0314030.VXPPdf IconREACH205_Declaration_0314030.VXPDoes Not ContainYesPdf IconIPC_0314030.HXP_0314030.MXP_0314030.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.