background-waves

0315004.

Product Status| Activei

0315004.

FUSE 250V SB PT 3AG Pb-FREE 4A | Series: 315
info
The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and cost-effective circuit protection.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
76.1
Resistance (Ω)
0.03105
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
200
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0315004. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0315004.HXPFUSE 250V SB PT 3AG Pb-FREE 4ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0315004.HXPPdf IconREACH201_Declaration_0315004.HXPDoes Not ContainYes
0315004.MXPFUSE 250V SB PT 3AG Pb-FREE 4ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0315004.MXPPdf IconREACH209_Declaration_0315004.MXPDoes Not ContainNo
0315004.VXPFUSE 250V SB PT 3AG Pb-FREE 4ARoHS2/25/2005Pb-Free2/25/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.