background-waves

0315008.

Product Status| Activei

0315008.

FUSE 250V SB PT 3AG Pb-FREE 8A | Series: 315
info
The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and costeffective circuit protection.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
701
Resistance (Ω)
0.01109
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
200
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0315008. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0315008.HXPFUSE 250V SB PT 3AG Pb-FREE 8ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0315008.HXPNo
0315008.MXPFUSE 250V SB PT 3AG Pb-FREE 8ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0315008.MXPPdf IconREACH181_Declaration_0315008.MXPDoes Not ContainNoPdf IconIPC_0315008.MXP
0315008.MXSLPFUSE 250V SB PT 3AG W/0.5 PB-FREE 8ARoHS2/25/2005Pb-Free2/25/2005No
0315008.VXPFUSE 250V SB PT 3AG Pb-FREE 8ARoHS2/25/2005Pb-Free2/25/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.