background-waves

0315015.

Product Status| Activei

0315015.

FUSE 32V SB PT 3AG Pb-FREE 15A | Series: 315
info
The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and cost-effective circuit protection.
PropertyValue
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
2650
Resistance (Ω)
0.00504
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
Interrupt Amperage
300
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0315015. Resources

Showing 1 to 5 of 5 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0315015.HXPFUSE 32V SB PT 3AG Pb-FREE 15ARoHS2/25/2005Pb-Free2/25/2005No
0315015.MX125PFUSE 125V SB PT 3AG PB-FREE 15ARoHS2/25/2005Pb-Free2/25/2005No
0315015.MXBPFUSE 32V SB PT 3AG BRD WASH PB-FREE 15ARoHS2/25/2005Pb-Free2/25/2005No
0315015.MXPFUSE 32V SB PT 3AG Pb-FREE 15ARoHS2/25/2005Pb-Free2/25/2005No
0315015.VXPFUSE 32V SB PT 3AG Pb-FREE 15ARoHS2/25/2005Pb-Free2/25/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.