background-waves

0315020.

Product Status| Activei

0315020.

FUSE 32V SB PT 3AG Pb-FREE 20A | Series: 315
info
The 3AG Slo-Blo® fuse solves a broad range of application
requirements while offering reliable performance and costeffective circuit protection.
PropertyValue
Maximum AC Voltage (V)
32
Nominal Melting I2T (A2sec)
9560
Resistance (Ω)
0.00222
Body
Glass
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
Interrupt Amperage
300
Interrupt Voltage
32
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0315020. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0315020.HXPFUSE 32V SB PT 3AG Pb-FREE 20ARoHS2/25/2005Pb-Free2/25/2005No
0315020.MXBPFUSE32V SB PGT3AG BOARD WASHBL PBFREE20ARoHS2/25/2005Pb-Free2/25/2005No
0315020.MXPFUSE 32V SB PT 3AG Pb-FREE 20ARoHS2/25/2005Pb-Free2/25/2005Pdf IconCoC_RoHS10_0315020.MXPPdf IconREACH191_Declaration_0315020.MXPDoes Not ContainNo
0315020.VXPFUSE 32V SB PT 3AG Pb-FREE 20ARoHS2/25/2005Pb-Free2/25/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.