background-waves

0322012.

Product Status| Activei

0322012.

FUSE 65V FA 3AB ROHS 12A | Series: 322
info
The 3AB Very Fast-Acting Fuse for protection of Silicon
Controlled Rectifiers and similar solid-state devices.
PropertyValue
Maximum AC Voltage (V)
65
Nominal Melting I2T (A2sec)
38
Resistance (Ω)
0.0057
Body
Ceramic
MSL
Contact Littelfuse
Opening
Very Fast-Acting (FF)
Maximum DC Voltage (V)
65
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
1000
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
65
Interrupt Amperage
200
Interrupt Voltage
65
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0322012. Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0322012.HXATPFUSE 65V FA 3AB PB FREE 12A LUCENTRoHS3/2/2005Pb-Free3/2/2005No
0322012.HXPFUSE 65V FA 3AB ROHS 12ARoHS3/2/2005Pb-Free3/2/2005No
0322012.MXPFUSE 65V FA 3AB ROHS 12ARoHS3/2/2005Pb-Free3/2/2005No
0322012.VXPFUSE 65V FA 3AB ROHS 12ARoHS3/2/2005Pb-Free3/2/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.