background-waves

03221.25

Product Status| Activei

03221.25

FUSE 250V FA 3AB Pb-FREE 1.25A | Series: 322
info
The 3AB Very Fast-Acting Fuse for protection of Silicon
Controlled Rectifiers and similar solid-state devices.
PropertyValue
Maximum AC Voltage (V)
65
Nominal Melting I2T (A2sec)
0.204
Resistance (Ω)
0.175
Body
Ceramic
MSL
Contact Littelfuse
Opening
Very Fast-Acting (FF)
Voltage Rating (V)
65
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
1000
interrupt Amperage (A) - 2
10000
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
100
Interrupt Voltage
250
Interupt Voltage - 3
65
Interrupting Rating 3
1000A 65V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

03221.25 Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
03221.25HXATPFUSE 250V FA 3AB PB FREE 1.25A LUCENTRoHS3/2/2005Pb-Free3/2/2005No
03221.25HXPFUSE 250V FA 3AB Pb-FREE 1.25ARoHS3/2/2005Pb-Free3/2/2005No
03221.25MXPFUSE 250V FA 3AB Pb-FREE 1.25ARoHS3/2/2005Pb-Free3/2/2005No
03221.25VXPFUSE 250V FA 3AB Pb-FREE 1.25ARoHS3/2/2005Pb-Free3/2/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.