background-waves

0324.125

Product Status| Obsoletei

0324.125

FUSE 250V FA PT 3AB Pb-FREE .125A | Series: 324
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.00149
Resistance (Ω)
6.25
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
interrupt Voltage (V) -2
125
Interrupt Amperage
35
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0324.125 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0324.125HXPFUSE 250V FA PT 3AB Pb-FREE .125ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0324.125HXPDoes Not ContainYes
0324.125MXPFUSE 250V FA PT 3AB Pb-FREE .125ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0324.125MXPDoes Not ContainYes
0324.125VXPFUSE 250V FA PT 3AB Pb-FREE .125ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0324.125VXPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.