background-waves

0324002.

Product Status| Activei

0324002.

FUSE 250V FA PT 3AB Pb-FREE 2A | Series: 324
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
5.7
Resistance (Ω)
0.0704
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
interrupt Voltage (V) -2
125
Interrupt Amperage
100
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0324002. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0324002.HXATPFUSE 250V FA PGT 3AB Pb FREE 2A LUCENTRoHS3/7/2005Pb-Free3/7/2005Yes
0324002.HXPFUSE 250V FA PT 3AB Pb-FREE 2ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0324002.HXPDoes Not ContainYes
0324002.MXPFUSE 250V FA PT 3AB Pb-FREE 2ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0324002.MXPPdf IconREACH205_Declaration_0324002.MXPDoes Not ContainYes
0324002.VXPFUSE 250V FA PT 3AB Pb-FREE 2ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0324002.VXPDoes Not ContainYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.