background-waves

0324006.

Product Status| Activei

0324006.

FUSE 250V FA PT 3AB Pb-FREE 6A | Series: 324
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
45
Resistance (Ω)
0.02415
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
interrupt Voltage (V) -2
125
Interrupt Amperage
750
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V DC
Interupt Voltage Type ACDC - 3
DC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0324006. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0324006.HXATPFUSE 250V FA PGT 3AB Pb FREE 6A LUCENTRoHS3/7/2005Pb-Free3/7/2005Yes
0324006.HXPFUSE 250V FA PT 3AB Pb-FREE 6ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0324006.HXPDoes Not ContainYesPdf IconIPC_0324006.HXP_0324006.MXP_0324006.VXP
0324006.MXPFUSE 250V FA PT 3AB Pb-FREE 6ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0324006.MXPPdf IconREACH_SVHC Declaration_0324006.MXPDoes Not ContainYesPdf IconIPC_0324006.HXP_0324006.MXP_0324006.VXP
0324006.VXPFUSE 250V FA PT 3AB Pb-FREE 6ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0324006.VXPDoes Not ContainYesPdf IconIPC_0324006.HXP_0324006.MXP_0324006.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.