background-waves

0324020.

Product Status| Activei

0324020.

FUSE 250V FA PT 3AB Pb-FREE 20A | Series: 324
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
631
Resistance (Ω)
0.00357
Opening
Fast-Acting (F)
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interupt Voltage Type ACDC - 4
DC
Interrupt Voltage Type ACDC - 2
AC
Interrupting Rating 4
10KA 125V DC
Interupt Voltage - 4
125
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
10000
interrupt Amperage (A) - 2
200
Fusing Characteristic 135 Percent
1
Interupt Amperage 4
10000
interrupt Voltage (V) -2
300
Interrupt Amperage
1000
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
10KA 125V AC
Interupt Voltage Type ACDC - 3
AC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0324020. Resources

Showing 1 to 5 of 6 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0324020.HXATPFUSE 250V FA PGT 3AB Pb FREE 20A LUCENTRoHS3/7/2005Pb-Free3/7/2005Yes
0324020.HXPFUSE 250V FA PT 3AB Pb-FREE 20ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0324020.HXPPdf IconREACH205_Declaration_0324020.HXPDoes Not ContainYesPdf IconIPC_0324025.MXP_0324025.HXP_0324025.VXP
0324020.MX280PFUSE 3AB FA PT 280V BC PB-FREE 20ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0324020.MX280PPdf IconREACH219_Declaration_0324020.MX280PDoes Not ContainYesPdf IconIPC_0324020.MX280P
0324020.MXF29PFUSE 250V FA PT 3AB PB-FREE 20ARoHS3/7/2005Pb-Free3/7/2005Yes
0324020.MXPFUSE 250V FA PT 3AB Pb-FREE 20ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0324020.MXPPdf IconREACH_SVHC Declaration_0324020.MXPDoes Not ContainYesPdf IconIPC_0324020.MXP
  • /
  • 1.2

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.