background-waves

0324030.

Product Status| Activei

0324030.

FUSE 250V FA PGT 3AB PB FREE 30A LUCENT | Series: 324
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2490
Resistance (Ω)
0.00183
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interupt Voltage Type ACDC - 4
DC
Interrupt Voltage Type ACDC - 2
DC
Interrupting Rating 4
400A 125V DC
Interupt Voltage - 4
125
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
400
interrupt Amperage (A) - 2
1000
Fusing Characteristic 135 Percent
1
Interupt Amperage 4
400
interrupt Voltage (V) -2
75
Interrupt Amperage
100
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
400A 125V AC
Interupt Voltage Type ACDC - 3
AC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0324030. Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0324030.HXATPFUSE 250V FA PGT 3AB PB FREE 30A LUCENTRoHS3/7/2005Pb-Free3/7/2005Yes
0324030.HXPFUSE 250V FA PT 3AB Pb-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0324030.HXPDoes Not ContainYesPdf IconIPC_0324030.MXP_0324030.HXP
0324030.MXF24PFUSE 250V FA PT 3AB PB-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Yes
0324030.MXPFUSE 250V FA PT 3AB Pb-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0324030.MXPPdf IconREACH_SVHC Declaration_0324030.MXPDoes Not ContainYesPdf IconIPC_0324030.MXP
0324030.VXPFUSE 250V FA PT 3AB Pb-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0324030.VXPPdf IconREACH_SVHC Declaration_0324030.VXPDoes Not ContainYesPdf IconIPC_0324030.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.