background-waves

0325004.

Product Status| Activei

0325004.

FUSE 250V SB PT 3AB Pb-FREE 4A | Series: 325
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
9.71
Resistance (Ω)
0.0761
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
interrupt Voltage (V) -2
125
Interrupt Amperage
400
Interrupt Voltage
250
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0325004. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0325004.HXPFUSE 250V SB PT 3AB Pb-FREE 4ARoHS3/7/2005Pb-Free3/7/2005No
0325004.MXPFUSE 250V SB PT 3AB Pb-FREE 4ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH197_Declaration_0325004.MXPDoes Not ContainNo
0325004.VXPFUSE 250V SB PT 3AB Pb-FREE 4ARoHS3/7/2005Pb-Free3/7/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.