background-waves

0325012.

Product Status| Activei

0325012.

FUSE 250V SB PT 3AB Pb-FREE 50mm 12A | Series: 325
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
129
Resistance (Ω)
0.00665
Opening
Slo-Blo/Time Lag (T)/Time Delay
Voltage Rating (V)
60
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
500
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
interrupt Voltage (V) -2
125
Interrupt Amperage
400
Interrupt Voltage
250
Interupt Voltage - 3
60
Interrupting Rating 3
500A 60V DC
Interupt Voltage Type ACDC - 3
DC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0325012. Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0325012.HXPFUSE 250V SB PT 3AB PB-FREE 12ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0325012.HXPPdf IconREACH191_Declaration_0325012.HXPDoes Not ContainNo
0325012.MX52PFUSE 250V SB PT 3AB Pb-FREE 50mm 12ARoHS3/7/2005Pb-Free3/7/2005No
0325012.MXF31PFUSE 250V SB PT 3AB PB-FREE 12ARoHS3/7/2005Pb-Free3/7/2005No
0325012.MXPFUSE 250V SB PT 3AB Pb-FREE 12ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0325012.MXPPdf IconREACH219_Declaration_0325012.MXPDoes Not ContainNoPdf IconIPC_0325012.MXP
0325012.VXPFUSE 250V SB PT 3AB Pb-FREE 12ARoHS3/7/2005Pb-Free3/7/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.