background-waves

0325015.

Product Status| Activei

0325015.

FUSE 250V SB PT 3AB Pb-FREE 15A | Series: 325
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
245
Resistance (Ω)
0.00495
Opening
Slo-Blo/Time Lag (T)/Time Delay
Voltage Rating (V)
60
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
500
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
interrupt Voltage (V) -2
125
Interrupt Amperage
400
Interrupt Voltage
250
Interupt Voltage - 3
60
Interrupting Rating 3
500A 60V DC
Interupt Voltage Type ACDC - 3
DC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0325015. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0325015.MXF31PFUSE 250V SB PB-FREE PT 3AB 15ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH197_Declaration_0325015.MXF31PDoes Not ContainNoPdf IconIPC_0325015.MXF31P
032501.5MXPFUSE 250V SB PT 3AB Pb-FREE 1.5ARoHS3/7/2005Pb-Free3/7/2005No
0325015.VXPFUSE 250V SB PT 3AB Pb-FREE 15ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0325015.VXPYes
032501.5VXPFUSE 250V SB PT 3AB Pb-FREE 1.5ARoHS3/7/2005Pb-Free3/7/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.