
0325020. Resources
Showing 1 to 5 of 6 Total Results
Share
| Part Number | Part Description | RoHS | Pb-Free | RoHS (2015/863/EU) Certificate | REACH (SVHCs) Declaration | REACH (SVHCs) | Halogen Free | IPC-Material Declaration | |
|---|---|---|---|---|---|---|---|---|---|
| 0325020.HXP | FUSE 250V SB PT 3AB Pb-FREE 20A | CoC_RoHS10_0325020.HXP | REACH201_Declaration_0325020.HXP | Does Not Contain | Yes | IPC_0325020.HXP_0325020.MXP | View More | ||
| 0325020.MXDP | FUSE 250V SB PT 3AB PB-FREE 20A | CoC_RoHS10_0325020.MXDP | REACH_SVHC Declaration_0325020.MXDP | Does Not Contain | No | IPC_0325020.MXDP | View More | ||
| 0325020.MXF31P | FUSE 250V SB PB-FREE PT 3AB 20A | CoC_RoHS10_0325020.MXF31P | REACH181_Declaration_0325020.MXF31P | Does Not Contain | No | View More | |||
| 0325020.MXP | FUSE 250V SB PT 3AB Pb-FREE 20A | CoC_RoHS10_0325020.MXP | REACH_SVHC Declaration_0325020.MXP | Does Not Contain | Yes3/7/2005 | IPC_0325020.MXP | View More | ||
| 0325020.UXARP | FUSE 250V SB PT 3AB AMMO PB-FREE 20A | No | View More |
- /
- 1.2
If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.


