background-waves

0325025.

Product Status| Activei

0325025.

FUSE 250V SB PT 3AB Pb-FREE 25A | Series: 325
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1030
Resistance (Ω)
0.0024
Opening
Slo-Blo/Time Lag (T)/Time Delay
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
600
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Packaging Code
M
interrupt Voltage (V) -2
60
Interrupt Amperage
400
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
600A 125V DC
Interupt Voltage Type ACDC - 3
DC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0325025. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0325025.HXPFUSE 250V SB PT 3AB Pb-FREE 25ARoHS3/7/2005Pb-Free3/7/2005No
0325025.MXPFUSE 250V SB PT 3AB Pb-FREE 25ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0325025.MXPPdf IconREACH211_Declaration_0325025.MXPDoes Not ContainNoPdf IconIPC_0325025.MXP
0325025.VXPFUSE 250V SB PT 3AB Pb-FREE 25ARoHS3/7/2005Pb-Free3/7/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.