background-waves

0325030.

Product Status| Activei

0325030.

FUSE 250V SB PT 3AB Pb-FREE 30A | Series: 325
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1690
Resistance (Ω)
0.0019
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum DC Voltage (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
600
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Packaging Code
M
interrupt Voltage (V) -2
60
Interrupt Amperage
400
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
600A 125V DC
Interupt Voltage Type ACDC - 3
DC
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0325030. Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0325030.HXPFUSE 250V SB PT 3AB Pb-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0325030.HXPNoPdf IconIPC_0325030.MXP_0325030.HXP_0325030.VXP
0325030.MX52LPFUSE 250V SB 3AB 52MM LEAD PB-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0325030.MX52LPPdf IconREACH191_Declaration_0325030.MX52LPDoes Not ContainNoPdf IconIPC_0325030.MX52LP
0325030.MXPFUSE 250V SB PT 3AB Pb-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0325030.MXPPdf IconREACH205_Declaration_0325030.MXPDoes Not ContainNoPdf IconIPC_0325030.MXP_0325030.HXP_0325030.VXP.pd
0325030.VXPFUSE 250V SB PT 3AB Pb-FREE 30ARoHS3/7/2005Pb-Free3/7/2005NoPdf IconIPC_0325030.MXP_0325030.HXP_0325030.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.