background-waves

0326.150

Product Status| Activei

0326.150

FUSE 250V SB 3AB Pb-FREE .150A | Series: 326
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.143
Resistance (Ω)
15.45
Body
Ceramic
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 135 Percent
1
Terminal Strength
Contact Littelfuse
Interrupt Amperage
100
Interrupt Voltage
250
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0326.150 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0326.150HXPFUSE 250V SB 3AB Pb-FREE .150ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0326.150HXPDoes Not ContainNo
0326.150MXPFUSE 250V SB 3AB Pb-FREE .150ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0326.150MXPDoes Not ContainNo
0326.150VXPFUSE 250V SB 3AB Pb-FREE .150ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0326.150VXPDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.