background-waves

0326.500

Product Status| Activei

0326.500

FUSE 250V SB 3AB Pb-FREE .500A | Series: 326
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
4.8
Resistance (Ω)
1.3
Body
Ceramic
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
100
Interrupt Voltage
250
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0326.500 Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0326.500HXPFUSE 250V SB 3AB Pb-FREE .500ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326.500HXPPdf IconREACH_SVHC Declaration_0326.500HXPDoes Not ContainYesPdf IconIPC_0326.500MXP_0326.500HXP_0326.500VXP
0326.500MXPFUSE 250V SB 3AB Pb-FREE .500ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326.500MXPPdf IconREACH_SVHC Declaration_0326.500MXPDoes Not ContainNoPdf IconIPC_0326.500MXP_0326.500HXP_0326.500VXP
0326.500VXPFUSE 250V SB 3AB Pb-FREE .500ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0326.500VXPDoes Not ContainNoPdf IconIPC_0326.500MXP_0326.500HXP_0326.500VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.