background-waves

0326004.

Product Status| Activei

0326004.

FUSE 250V SB 3AB Pb-FREE 4A | Series: 326
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
9.71
Resistance (Ω)
0.0761
Body
Ceramic
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
400
Interrupt Voltage
250
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0326004. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0326004.HXPFUSE 250V SB 3AB Pb-FREE 4ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326004.HXPPdf IconREACH_SVHC Declaration_0326004.HXPDoes Not ContainNoPdf IconIPC_0326004.MXP_0326004.HXP_0326004.VXP
0326004.MXPFUSE 250V SB 3AB Pb-FREE 4ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326004.MXPPdf IconREACH_SVHC Declaration_0326004.MXPDoes Not ContainNoPdf IconIPC_0326004.MXP_0326004.HXP_0326004.VXP
0326004.VXPFUSE 250V SB 3AB Pb-FREE 4ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326004.VXPPdf IconREACH_SVHC Declaration_0326004.VXPDoes Not ContainNoPdf IconIPC_0326004.MXP_0326004.HXP_0326004.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.