background-waves

0326012.

Product Status| Activei

0326012.

FUSE 250V SB 3AB Pb-FREE 12A | Series: 326
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
129
Resistance (Ω)
0.00665
Body
Ceramic
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Voltage Rating (V)
60
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
500
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
400
Interrupt Voltage
250
Interupt Voltage - 3
60
Interrupting Rating 3
500A 60V DC
Interupt Voltage Type ACDC - 3
DC
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0326012. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0326012.HXPFUSE 250V SB 3AB PB-FREE 12ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326012.HXPPdf IconREACH_SVHC Declaration_0326012.HXPDoes Not ContainNoPdf IconIPC_0326012.MXP_0326012.HXP_0326012.VXP
0326012.MXPFUSE 250V SB 3AB Pb-FREE 12ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326012.MXPPdf IconREACH_SVHC Declaration_0326012.MXPDoes Not ContainYes
0326012.VXPFUSE 250V SB 3AB Pb-FREE 12ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326012.VXPPdf IconREACH_SVHC Declaration_0326012.VXPDoes Not ContainNoPdf IconIPC_0326012.MXP_0326012.HXP_0326012.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.