background-waves

0326020.

Product Status| Activei

0326020.

FUSE 250V SB 3AB PB-FREE 20A | Series: 326
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
575
Resistance (Ω)
0.00335
Body
Ceramic
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Maximum DC Voltage (V)
60
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
AC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
500
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
400
Interrupt Voltage
250
Interupt Voltage - 3
60
Interrupting Rating 3
500A 60V DC
Interupt Voltage Type ACDC - 3
DC
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0326020. Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0326020.HXPFUSE 250V SB 3AB PB-FREE 20ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326020.HXPPdf IconREACH_SVHC Declaration_0326020.HXPDoes Not ContainNoPdf IconIPC_0326020.MXP_0326020.HXP_0326020.VXP
0326020.MXCCPFUSE 250V SB 3AB COLOR CODED PB-FREE 20ARoHS3/7/2005Pb-Free3/7/2005No
0326020.MXDPFUSE 250V SB PB-FREE 3AB 20ARoHS3/7/2005Pb-Free3/7/2005No
0326020.MXPFUSE 250V SB 3AB Pb-FREE 20ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326020.MXPPdf IconREACH_SVHC Declaration_0326020.MXPDoes Not ContainYesPdf IconIPC_0326020.MXP_0326020.HXP_0326020.VXP
0326020.VXPFUSE 250V SB 3AB PB-FREE 20ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326020.VXPPdf IconREACH_SVHC Declaration_0326020.VXPDoes Not ContainNoPdf IconIPC_0326020.MXP_0326020.HXP_0326020.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.