background-waves

0326030.

Product Status| Activei

0326030.

FUSE 250V SB 3AB Pb-FREE 30A | Series: 326
info
The 3AB Slo-Blo® Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings.
Ideal for applications where high current loads are
expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
1690
Resistance (Ω)
0.0019
Body
Ceramic
MSL
Contact Littelfuse
Opening
Slo-Blo/Time Lag (T)/Time Delay
Voltage Rating (V)
125
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
600
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
60
Interrupt Amperage
400
Interrupt Voltage
250
Interupt Voltage - 3
125
Interrupting Rating 3
600A 125V DC
Interupt Voltage Type ACDC - 3
DC
Terminations
Bright Nickel Plated Brass/100% Tin Over Copper
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0326030. Resources

Showing 1 to 3 of 3 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0326030.HXPFUSE 250V SB 3AB PB-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0326030.HXPDoes Not ContainNoPdf IconIPC_0326030.MXP_0326030.HXP_0326030.VXP
0326030.MXPFUSE 250V SB 3AB Pb-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0326030.MXPPdf IconREACH_SVHC Declaration_0326030.MXPDoes Not ContainNoPdf IconIPC_0326030.MXP_0326030.HXP_0326030.VXP
0326030.VXPFUSE 250V SB 3AB PB-FREE 30ARoHS3/7/2005Pb-Free3/7/2005Pdf IconREACH_SVHC Declaration_0326030.VXPDoes Not ContainNoPdf IconIPC_0326030.MXP_0326030.HXP_0326030.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.