background-waves

0332002.

Product Status| Obsoletei

0332002.

FUSE 250V FA 3AB PB-FREE 2A | Series: 332
info

The 3AB Very Fast-Acting Fuse for protection of Silicon Controlled Rectifiers and similar solid-state devices.

PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.79
Resistance (Ω)
0.04
Body
Ceramic
MSL
Contact Littelfuse
Opening
Very Fast-Acting (FF)
Maximum DC Voltage (V)
72
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
Interupt Amperage 3
200
interrupt Amperage (A) - 2
100
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
125
Interrupt Amperage
100
Interrupt Voltage
250
Interupt Voltage - 3
72
Interrupting Rating 3
200A 72V DC
Interupt Voltage Type ACDC - 3
DC
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass
  • Designed to meet UL248-14
  • RoHS Compliant and Lead-Free
  • Available in cartridge type only

0332002. Resources

Showing 1 to 3 of 3 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0332002.HXPFUSE 250V FA 3AB PB-FREE 2ARoHS7/4/2012Pb-Free7/4/2012No
0332002.MXPFUSE 250V FA 3AB PB-FREE 2ARoHS7/4/2012Pb-Free7/4/2012No
0332002.VXPFUSE 250V FA 3AB PB-FREE 2ARoHS7/4/2012Pb-Free7/4/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.