background-waves

0388002.

Product Status| Obsoletei

0388002.

FUSE 250V FA 3AG PB-FREE 2A | Series: 388
info
The Littelfuse 388 Series is a 3AG size fuse designed for cost-effective reliability and performance in circuit protection to serve a broad range of application requirements.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
5.2
Resistance (Ω)
0.0618
Body
Glass
MSL
Contact Littelfuse
Opening
Meti B fuse
Interrupt Voltage Type ACDC - 1
AC
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
Interrupt Amperage
100
Fusing Characteristic 130 Percent
1
Fusing Characteristic 160 Percent
1
Interrupt Voltage
250
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass
  • Designed to Japanese standard JIS C6575
  • RoHS compliant and lead free
  • Available in cartridge and axial lead form and various forming dimensions

0388002. Applications

Highlights Section

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

0388002. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0388002.MXEPFUSE 250V PT FA 3AG PB-FREE 2ANoNoNo
0388002.MXPFUSE 250V FA 3AG PB-FREE 2ANoNoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.