background-waves

0505016.

Product Status| Activei

0505016.

FUSE 500V 3AB PB-FREE 16A | Series: 505
info
The 505 series is the first 500VAC/VDC rated, ceramic fuse in the 6x32mm Littelfuse product family.

Its high interrupting rating in a compact form factor of 6 x 32mm makes it a smaller fuse option to 10.3 x 38.1mm, 500V fuses. It is an ideal circuit protection solution for high energy applications.

In addition, the 505 series with high interrupting rating at both 500VAC and 500VDC which ensures the circuit is well-protected under very high current short circuit conditions.
PropertyValue
Maximum AC Voltage (V)
500
Nominal Melting I2T (A2sec)
51
Resistance (Ω)
0.0087
Opening
Fast-Acting (F)
Voltage Rating (V)
500
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
20000
interrupt Voltage (V) -2
500
Interrupt Amperage
50000
Interrupt Voltage
500
  • DC interrupting current
  • Provides fast response to faulty current
  • UL and CSA agency approval

0505016. Applications

Highlights Section

  • Input of 3 phase Power Supplies
  • Uninterruptible Power Supplies (UPS)

0505016. Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0505016.MXEPFUSE 500V 3AB PT PB-FREE 16ARoHS5/25/2009Pb-Free5/25/2009Pdf IconCoC_RoHS10_0505016.MXEPPdf IconREACH_SVHC Declaration_0505016.MXEPDoes Not ContainYes5/25/2009Pdf IconIPC_0505016.MXEP
0505016.MXPFUSE 500V 3AB PB-FREE 16ARoHS5/25/2009Pb-Free5/25/2009Pdf IconCoC_RoHS10_0505016.MXPPdf IconREACH_SVHC Declaration_0505016.MXPDoes Not ContainYes5/25/2009Pdf IconIPC_0505016.MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.