background-waves

0506016.

Product Status| Activei

0506016.

FUSE 600VDC 3AB PB-FREE 16A | Series: 506
info
A 600Vdc-rated ceramic fuse with remarkable interrupting rating in a compact 6.3x32mm package, which is well suited for circuit protection in high DC energy applications.
PropertyValue
Nominal Melting I2T (A2sec)
61
Resistance (Ω)
0.008
Body
Ceramic
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
600
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
DC
interrupt Amperage (A) - 2
10
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
600
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass
  • In accordance with Underwriters Laboratories Standard UL 248-14
  • Available in cartridge
  • Pluggable into clips or shock-safe holders
  • ROHS compliant and lead free
  • Superior interrupting rating of 10,000 Amperes
  • Compact form factor of 6.3x32mm

0506016. Applications

Highlights Section

  • High energy and power efficient applications

0506016. Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0506016.MXPFUSE 600VDC 3AB PB-FREE 16ARoHS1/1/1901Pb-Free1/1/1901Yes1/1/1901

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.