background-waves

0506020.

Product Status| Activei

0506020.

FUSE 600VDC 3AB PB-FREE 20A | Series: 506
info
A 600Vdc-rated ceramic fuse with remarkable interrupting rating in a compact 6.3x32mm package, which is well suited for circuit protection in high DC energy applications.
PropertyValue
Nominal Melting I2T (A2sec)
105
Resistance (Ω)
0.006
Body
Ceramic
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
600
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
DC
interrupt Amperage (A) - 2
10
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
600
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass
  • In accordance with Underwriters Laboratories Standard UL 248-14
  • Available in cartridge
  • Pluggable into clips or shock-safe holders
  • ROHS compliant and lead free
  • Superior interrupting rating of 10,000 Amperes
  • Compact form factor of 6.3x32mm

0506020. Applications

Highlights Section

  • High energy and power efficient applications

0506020. Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0506020.MXPFUSE 600VDC 3AB PB-FREE 20ARoHS1/1/1901Pb-Free1/1/1901Pdf IconCoC_RoHS10_0506020.MXPPdf IconREACH_SVHC Declaration_0506020.MXPDoes Not ContainYes1/1/1901Pdf IconIPC_0506020.MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.