background-waves

0508001

Product Status| Activei

0508001

| Series: 508
info
PropertyValue
Maximum AC Voltage (V)
1000
Nominal Melting I2T (A2sec)
0.449
Resistance (Ω)
1.58
Body
Ceramic
MSL
Contact Littelfuse
Opening
Fast-Acting (F)
Maximum DC Voltage (V)
1000
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
Interrupt Voltage Type ACDC - 2
DC
Interrupt Voltage Type ACDC - 1
AC
interrupt Amperage (A) - 2
10000
Fusing Characteristic 135 Percent
1
Vibration
MIL-STD-202G Method 201A
Terminal Strength
Contact Littelfuse
interrupt Voltage (V) -2
1000
Interrupt Amperage
10000
Interrupt Voltage
1000
Humidity
MIL-STD-202G Method 103B Condition A
Terminations
Bright Nickel Plated Brass

0508001 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
0508001MXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.