background-waves

0213.315

Product Status| Activei

0213.315

| Series: 213
info
The 213 Series is a 5x20mm time-lag, surge-withstand, glass body cartridge fuse that is designed to IEC specifications.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
202
Resistance (Ω)
0.02305
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Fusing Characteristic 210 Percent
2
Interrupt Voltage Type ACDC - 1
AC
Fusing Characteristic 400 Percent
40
Fusing Characteristic 175 Percent
600
Interrupt Amperage
35
Interrupt Voltage
250
  • Conforms to EN/IEC/K/J 60127-1 and EN/IEC/K/J 60127-2
  • Available in cartridge and axial lead form
  • Meets the IEC 60127-2, Sheet 3 specification for time-Lag fuses
  • Lead-free and RoHS compliant
  • Recognized to UL/CSA/NMX 248-1 and UL/CSA/NMX 248- 14
  • Conforms to GB 9364.1 and GB 9364.2
  • CE Mark indicates compliance with Low-Voltage and RoHS Directives.

0213.315 Applications

Highlights Section

  • Used as supplementary protection in appliance or utilization equipment to provide individual protection for components or internal circuits.

0213.315 Resources

Showing 1 to 5 of 9 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHCs) DeclarationREACH (SVHCs)Halogen FreeIPC-Material Declaration
02133.15HXPX
0213.315MXBPFUSE 5x20 C/CODE T LBC 315mA/250V (P)RoHS11/1/2005Pb-Free11/1/2005No
0213.315MXBPX
0213.315MXEPFUSE 5x20 PGT T LBC 315mA/250V (P)RoHS11/1/2005Pb-Free11/1/2005No
0213.315MXEPX
  • /
  • 1.8

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.